
Representative image shown for the Monitored Pro eConnect® PDU

Representative image shown for the Monitored Pro eConnect® PDU

Representative image shown for the Monitored Pro eConnect® PDU

Representative image shown for the Monitored Pro eConnect® PDU

Representative image shown for the Monitored Pro eConnect® PDU

Representative image shown for the Monitored Pro eConnect® PDU

Representative image shown for the Monitored Pro eConnect® PDU







Cart
Loading...
Loading... EA-44A6W-C

Representative image shown for the Monitored Pro eConnect® PDU

Representative image shown for the Monitored Pro eConnect® PDU

Representative image shown for the Monitored Pro eConnect® PDU

Representative image shown for the Monitored Pro eConnect® PDU

Representative image shown for the Monitored Pro eConnect® PDU

Representative image shown for the Monitored Pro eConnect® PDU

Representative image shown for the Monitored Pro eConnect® PDU







Monitored Pro eConnect PDU; Black; Horizontal; 2U Cabinets; NEMA L15-30 Input; Locking (6) -C13/C15+(12) QuadLock Outlets; 8.6kW
MSRP $3,001.21
| Plug | NEMA L15-30P |
| Outlets | (6) C13/C15 Locking + (12) QuadLock |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 30A |
| kW Capacity | 8.6kW |
| Cabinet Compatibility | 2U or Higher |
| Color | Black |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |
Product Description
Monitored Pro eConnect® PDUs provide remote power monitoring down to the outlet level, making it possible to obtain power consumption for each piece of equipment.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Market-leading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution.
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
- Universal Input – A single PDU design with detachable input cords supports global AC power standards, streamlining procurement, reducing inventory complexity, accelerating deployment, and ensuring reliable high-power performance across worldwide data centers