Cart
Loading...
Loading... EA-44A7W-CE
Monitored Pro eConnect PDU; Redundancy; Horizontal; 2U Cabinets; CS8365C Input; Locking (6) -C13/C15+(12) QuadLock Outlets; 14.4kW
MSRP $7,721.91
| Plug | CS8365C |
| Outlets | (6) C13/C15 Locking + (12) QuadLock |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 50A |
| kW Capacity | 14.4kW |
| Cabinet Compatibility | 2U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













