Cart
Loading...
Loading... EA-4753-CE
Monitored Pro eConnect PDU Redundancy Pack; 1 Black/1 Glacier White; Vertical; For 45U or Higher Cabinets; 120/208V 3P 30A NEMA L21-30 Input; Locking 48 C13 Outlets; 8.6kW; 149°F (65°C); Secure Array IP Consolidation; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; Tool-less Mounting
MSRP $6,373.30
| Plug | NEMA L21-30P |
| Outlets | (48) C13/C15 Locking |
| Volts | 120/208V |
| Phase | Three-Phase |
| Input Current | 30A |
| kW Capacity | 8.6kW |
| Cabinet Compatibility | 45U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 77.1" (1958 mm) 0U |
| Width | 3.8" (97 mm) |
| Depth | 2.9" (74 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













