Cart
Loading...
Loading... EA-4758-C
Monitored Pro eConnect PDU; Black; Vertical; For 45U or Higher Cabinets; 240/415V 3P 32A IEC 60309 32A 3P+N+E Input; Locking 48 C13 Outlets; 23kW; 149°F (65°C); Secure Array IP Consolidation; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; Tool-less Mounting
MSRP $4,039.35
| Plug | IEC 60309 32A 3P+N+E |
| Outlets | (48) C13/C15 Locking |
| Volts | 220-240/380-415V |
| Phase | Three-Phase |
| Input Current | 32A |
| kW Capacity | 23kW |
| Cabinet Compatibility | 45U or Higher |
| Color | Black |
| Height | 77.1" (1958 mm) 0U |
| Width | 3.8" (97 mm) |
| Depth | 2.9" (74 mm) |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













