Cart
Loading...
Loading... UA-41G5W-C
Monitored Pro eConnect PDU; Black; Vertical, for 45U & Higher Cabinets; Universal Input; Locking (18) C13/C15+(18) QuadLock Outlets; 34.5kW
MSRP $4,117.00
| Plug | Universal Input Connector |
| Outlets | (18) C13/C15 Locking + (18) QuadLock |
| Volts | Universal |
| Phase | Single-Phase/Three-Phase |
| Input Current | 60A |
| kW Capacity | 34.5kW |
| Cabinet Compatibility | 45U or Higher |
| Color | Black |
| Height | 77.1" (1958 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 3.2" (80 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













