Cart
Loading...
Loading... EA-60D1W-C
Switched Pro eConnect PDU; Black; Vertical; for 42U or Higher Cabinets; IEC 60309 32A 1P+N+E Input; Locking (18) C13/C15+(18) QuadLock Outlets; 6.1(UL)/7.7(CE)kW
MSRP $3,428.46
| Plug | IEC 60309 32A 1P+N+E |
| Outlets | (18) C13/C15 Locking + (18) QuadLock |
| Volts | 220-240V |
| Phase | Single-Phase |
| Input Current | 32A |
| kW Capacity | 6.1(UL)/7.7(CE)kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |
| Height | 71.9" (1826 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 2.8" (71 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













