Cart
Loading...
Loading... EA-60E6W-E
Switched Pro eConnect PDU; Glacier White; Vertical; for 42U or Higher Cabinets; NEMA L21-20 Input; Locking (12) C13/C15+(12) QuadLock+(3) 5-20 Outlets; 5.7kW
MSRP $3,897.73
| Plug | NEMA L21-20P |
| Outlets | (12) C13/C15 Locking + (12) QuadLock + (3) 5-20 convenience |
| Volts | 120/208V |
| Phase | Three-Phase |
| Input Current | 20A |
| kW Capacity | 5.7kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Glacier White |
| Height | 71.9" (1826 mm) 0U |
| Width | 2.2" (55 mm) |
| Depth | 2.8" (71 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













