Cart
Loading...
Loading... EA-6276-CE
Switched Pro eConnect PDU; Redundancy Pack; 1U; C20 to L6-20 Input; Locking (12) C13 Outlets; 3.3kW; 149°F (65°C); IP Consolidation; Field-Replaceable Controller; Environmental Sensor and Electronic Lock Integration Ready
MSRP $3,635.82
| Plug | C20 Inlet to NEMA L6-20P |
| Outlets | (12) C13/C15 Locking |
| Volts | 208V |
| Phase | Single-Phase |
| Input Current | 20A |
| kW Capacity | 3.3kW |
| Cabinet Compatibility | 1U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 1.72" (44 mm) 1U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













