Cart
Loading...
Loading... EA-62A0W-CE
Switched Pro eConnect PDU; Redundancy; Horizontal; 1U Cabinets; IEC 60309 32A 1P+N+E Input; Locking (8) C13/C15+(4) QuadLock Outlets; 6.1(UL)/7.7(CE)kW
MSRP $4,410.77
| Plug | IEC 60309 32A 1P+N+E |
| Outlets | (8) C13/C15 Locking + (4) QuadLock |
| Volts | 220-240V |
| Phase | Single-Phase |
| Input Current | 32A |
| kW Capacity | 6.1(UL)/7.7(CE)kW |
| Cabinet Compatibility | 1U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 1.72" (44 mm) 1U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













