Cart
Loading...
Loading... EA-6470-E
Switched Pro eConnect PDU; Glacier White; 2U; C20 to L6-20 Input; Locking (24) C13 Outlets; 3.3kW; 149°F (65°C); IP Consolidation; Field-Replaceable Controller; Environmental Sensor and Electronic Lock Integration Ready
MSRP $2,085.29
| Plug | C20 Inlet to NEMA L6-20P |
| Outlets | (24) C13/C15 Locking |
| Volts | 208V |
| Phase | Single-Phase |
| Input Current | 20A |
| kW Capacity | 3.3kW |
| Cabinet Compatibility | 2U or Higher |
| Color | Glacier White |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (56 mm) |
| Depth | 12" (305 mm) |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













