Cart
Loading...
Loading... EA-6491-CE
Switched Pro eConnect PDU; Redundancy Pack; 2U; L21-30 Input; Locking (12) C13 + (6) C19 + (4)5-20 Outlets; 8.6kW; 149°F (65°C); IP Consolidation; Field-Replaceable Controller; Environmental Sensor and Electronic Lock Integration Ready
MSRP $5,496.85
| Plug | NEMA L21-30P |
| Outlets | (12) C13/C15 Locking + (6) C19 Locking + (4) 5-20 |
| Volts | 120/208V |
| Phase | Three-Phase |
| Input Current | 30A |
| kW Capacity | 8.6kW |
| Cabinet Compatibility | 2U or Higher |
| Color | 1 Black + 1 Glacier White |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (56 mm) |
| Depth | 12" (305 mm) |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













