Cart
Loading...
Loading... EA-64G1W-C
Switched Pro eConnect PDU; Black; Horizontal; 2U Cabinets; C20 inlet to IEC 60309 16A 1P+N+E Input; Locking (6) -C13/C15+(12) QuadLock Outlets; 3.8kW
MSRP $2,488.17
| Plug | C20 Inlet to IEC 60309 16A 1P+N+E |
| Outlets | (6) C13/C15 Locking + (12) QuadLock |
| Volts | 220-240V |
| Phase | Single-Phase |
| Input Current | 16A |
| kW Capacity | 3.8kW |
| Cabinet Compatibility | 2U or Higher |
| Color | Black |
| Height | 3.5" (88 mm) 2U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













