Cart
Loading...
Loading... EA-67F6W-E
Switched Pro eConnect PDU; Glacier White; Vertical; for 45U or Higher Cabinets; IEC 60309 32A 3P+N+E Input; Locking (24) C13/C15+(24) QuadLock Outlets; 18.4(UL)/23(CE) kW
MSRP $5,118.17
| Plug | IEC 60309 32A 3P+N+E |
| Outlets | (24) C13/C15 Locking + (24) QuadLock |
| Volts | 220-240/380-415V |
| Phase | Three-Phase |
| Input Current | 32A |
| kW Capacity | 18.4(UL)/23(CE) kW |
| Cabinet Compatibility | 45U or Higher |
| Color | Glacier White |
| Height | 77.1" (1958 mm) 0U |
| Width | 3.8" (97 mm) |
| Depth | 2.9" (74 mm) |
| Certifications | Various |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Type | eConnect |













