



Cart
Loading...
Loading... 15027-001




eConnect® RFID Electronic Lock Kit – For use with eConnect® Sensor Hub – Access
MSRP $1,684.21
| Type | eConnect® RFID Electronic Lock Kit – For use with eConnect® Sensor Hub – Access |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 3" (76.2 Millimeters) |
| Ship Length/Depth | 9" (229 mm) |
| Ship Height | 12" (304.8 Millimeters) |
| Shipping Weight | 3 LB (1.4 KG) |
Product Description
The Electronic Lock Kit solution can be preinstalled in CPI Cabinets and features swinghandles with integrated dual-frequency card reader technology. Audit trail capability allows for enhanced regulatory compliance.
Key Features and Benefits
- Integrated RFID Card Reader – Separate lock options recognize existing employee 125 kHz or 13.56 MHz RFID cards, including HID, iClass®, MIFARE® and DESFire technologies
- Future-proof Design – Modular reader allows the use of the same swing-handle as card technologies evolve
- Flexible Management – Multiple methods of integration: through eConnect PDUs, networked controller or building security access control system
- Regulatory Compliance – Allows audit trail to be maintained for every access attempt within DCIM software or access control systems in order to comply with HIPAA, PCI DSS, GDPR, FISMA, Saas SOC 2®, HITECH and more
- eConnect Integration – Eliminates the need for a separate IP address or a separate source of power for the lock. Saves significant deployment costs normally associated with wiring the locks to security panels
- Remote Access Control – Ability to remotely open/close doors allows administrators to provide access to contractors without badges
- Centralized Authentication – Ability to use the permissions set within RADIUS server to provide higher levels of security
- eConnect® RFID Electronic Lock Kit
Kit includes:- Integration with eConnect PDU and environmental monitoring into a single platform and web interface
- Front and rear swinghandles
- 3 door sensors (front and rear doors)
- 2 wiring harnesses (for front and rear connection)
- 2 mechanical override keys
- Networked RFID Electronic Lock Kit
Kit includes:- Controller module with Gigabit Ethernet port & built-in web interface
- Secure Array IP Consolidation for up to 16 cabinets
- Capability to integrate with USB Temperature and Humidity Sensor
- Front and rear swinghandles
- 3 door sensors (front and rear doors)
- 2 wiring harnesses (for front and rear connection)
- 2 mechanical override keys
- Security System RFID Electronic Lock Kit
Kit features:- Security System Integration Kit for Wiegand-based security panels
- Supports connection of two separate channels for independent system control
- Front and rear swinghandles
- 3 door sensors (front and rear doors)
- 2 wiring harnesses (for front and rear connection)
- 2 mechanical override keys