Representative image shown for the eConnect® Sensor Hub – Temp & Humidity

Representative image shown for the eConnect® Sensor Hub – Temp & Humidity

Representative image shown for the eConnect® Sensor Hub – Temp & Humidity



eConnect® Sensor Hub – Temp & Humidity
1 Option

Representative image shown for the eConnect® Sensor Hub – Temp & Humidity

Representative image shown for the eConnect® Sensor Hub – Temp & Humidity

Representative image shown for the eConnect® Sensor Hub – Temp & Humidity



Product Description
Provides accurate cabinet-level temperature and humidity monitoring with support for multiple sensor types. Designed for proactive thermal management and integration with DCIM platforms.
Key Features and Benefits
- Supports up to four temperature/humidity sensors
- Connects via PDU AUX port
- Daisy-chain capable
- Compatible with DCIM monitoring dashboards and alerts
- LED status indicators for connection and activity