Cart
Loading...
Loading... 36606-400
Power IQ for eConnect; 1 Year Maintenance License for Up to 4000 Devices
MSRP $59,645.10
| Type | Up to 4000 Devices |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16" (41 cm) |
| Ship Length/Depth | 201" (5105 mm) |
| Ship Height | 19" (48 cm) |
| Shipping Weight | 15 LB (6.8 kg) |