Cart
Loading...
Loading... 15644-127
Basic Power Strip; Vertical Mount; 66.5"H (1689 mm) x 2.5"W (64 mm) x 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; Surge-Protected; 32 Amp; 8.0 kW; IEC 32A 1P + N + E Input; 2 x 16A Breakers; (24) Universal GB2009.3 10A Outlets; 10'L (3 m) Cord
MSRP $734.96
| Volts | 220-250V |
| Plug | IEC 60309 32A 1P+N+E |
| Phase | |
| Outlets | (24) Universal GB2009.3 10A Outlets |
| Breakers | |
| Input Current |
| Height | 66.5" (1689 mm) |
| Width | 2.4" (62 mm) |
| Depth | 1.8" (44 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Black |
| Type | Power Strips |