Cart
Loading...
Loading... 15644-208
Basic Power Strip; Vertical Mount; 61.3"H (1557 mm) x 2.5"W (64 mm) x 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; 16 Amp; 4.0 kW; IEC C20 Input; 1 x 16A Breakers; (20) 10A + (4) 16A CH GB1002 Outlets; 10'L (3 m) Cord
MSRP $445.21
| Volts | 220-250V |
| Plug | IEC C20 Inlet |
| Phase | |
| Outlets | (20) CH GB1002 10A + (4) 16A |
| Breakers | |
| Input Current |
| Height | 61.3" (1557 mm) |
| Width | 2.4" (62 mm) |
| Depth | 1.8" (44 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Black |
| Type | Power Strips |