Cart
Loading...
Loading... 15643-102
Metered Power Strip; Vertical Mount; 43.1"H (1095 mm) x 2.5"W (64 mm) x 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; Surge-Protected; 16 Amp; 4.0 kW; IEC C20 Input; 1 x 16A Breakers; (10) C13 + (4) C19 Outlets; 10'L (3 m) Cord
MSRP $566.36
| Volts | 220-250V |
| Plug | IEC C20 Inlet |
| Phase | |
| Outlets | (10) C13 Standard + (4) C19 Standard Outlets |
| Breakers | |
| Input Current |
| Height | 43.1" (1095 mm) |
| Width | 2.4" (62 mm) |
| Depth | 1.8" (44 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Black |
| Type | eConnect |