Cart
Loading...
Loading... VL5000B
5000VA/4500W Lead Acid Line-Interactive UPS; 2U; Single-Phase; 200-240V; 2.5 min Full Load Runtime; 6'L (1.8 m) Input Cord with L6-30P; (1) L6-30R + (4) C19 Outlets; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 3.5"H x 17.2"W x 23.6"D (89 mm x 437 mm x 600 mm); Black
MSRP $4,776.07
| VA Capacity | 5000VA |
| Capacity Watts | 4500W |
| External Battery Option | Y |
| Input Plug | L6-30P |
| Nominal Input Voltage | 200-240V |
| Output Receptacles | (4) C19 + (1) L6-30R |
| Runtime 100% Load | 2 minutes |
| Runtime 50% Load | 5 minutes |
| Height | 3.5" (89 mm) 2U |
| Width | 17.2" (437 mm) |
| Depth | 23.6" (599 mm) |
| Country Of Origin | TW |
| BABA Compliant | No |
| Color | Black |



