Cart
Loading...
Loading... LS350A
350VA/200W Lithium Ion Standby UPS; Single-Phase; 120V; C14 Inlet With 3'L (0.9 m) C13 to 5-15P Detachable Power Cord; (3) 5-15R Outlets; TAA Compliant; 6 Year Full Warranty, 1.25"H x 6.9"W x 8.5"D (32 mm x 176 mm x 216 mm); Black
MSRP $661.30
| VA Capacity | 350VA |
| Capacity Watts | 200W |
| External Battery Option | N |
| Input Plug | C14 Inlet to 5-15P |
| Nominal Input Voltage | 120V |
| Output Receptacles | (3) 5-15R |
| Runtime 100% Load | 7 minutes |
| Runtime 50% Load | 15 minutes |
| Height | 1.25" (32 mm) |
| Width | 6.9" (175 mm) |
| Depth | 8.5" (216 mm) |
| Country Of Origin | TW |
| BABA Compliant | No |
| Color | Black |
