Cart
Loading...
Loading... LS600A
600VA/360W Lithium Ion Standby UPS; Single-Phase; 120V; C14 Inlet With 3'L (0.9 m) C13 to 5-15P Detachable Power Cord; (3) 5-15R Outlets; TAA Compliant; 6 Year Full Warranty; 1.6"H x 7.3"W x 10.8"D (41 mm x 186 mm x 275 mm); Black
MSRP $1,126.68
| VA Capacity | 600VA |
| Capacity Watts | 360W |
| External Battery Option | N |
| Input Plug | C14 Inlet to 5-15P |
| Nominal Input Voltage | 120V |
| Output Receptacles | (3) 5-15R |
| Runtime 100% Load | 6 minutes |
| Runtime 50% Load | 15 minutes |
| Height | 1.6" (41 mm) |
| Width | 7.3" (185 mm) |
| Depth | 10.8" (274 mm) |
| Country Of Origin | TW |
| BABA Compliant | No |
| Color | Black |
