Cart
Loading...
Loading... 33544-718
Mid-Panel Brush Assembly Kit; Evolution Double-Sided Vertical Cable Manager; 9'H x 15"W (2743 mm x 380 mm); Single Set; Black
MSRP $518.43
| Height | 9" (2743 mm) |
| Width | 15" (381 mm) |
| Type | Brush-Sealed |
| Depth | 4.5" (114 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 269" (6833 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 20.5 LB (9.3 kg) |





