Cart
Loading...
Loading... 33544-721
Mid-Panel Grommet Assembly Kit; Evolution Double-Sided Vertical Cable Manager; 7'H x 10"W (2134 mm x 250 mm); Single Set; Black
MSRP $254.29
| Height | 7" (2134 mm) |
| Width | 10" (254 mm) |
| Type | Grommet-Sealed |
| Depth | 4.5" (114 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 208" (5283 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 12 LB (5.44 kg) |





