Cart
Loading...
Loading... 33545-724
Mid-Panel Grommet Assembly Kit; Evolution Single-Sided Vertical Cable Manager; 9'H x 10"W (2743 mm x 250 mm); Single Set; Black
MSRP $361.32
| Height | 9" (2743 mm) |
| Width | 10" (254 mm) |
| Type | Grommet-Sealed |
| Depth | 1.7" (43 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 269" (6833 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 14.5 LB (6.58 kg) |





