Cart
Loading...
Loading... 33545-E05
Mid-Panel Brush Assembly Kit; Evolution Single-Sided Vertical Cable Manager; 8'H x 10"W (2438 mm x 250 mm); Single Set; Glacier White
MSRP $393.16
| Height | 8" (2438 mm) |
| Width | 10" (254 mm) |
| Type | Brush-Sealed |
| Depth | 1.7" (43 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Glacier White |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 239" (6071 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 13 LB (5.9 kg) |





