Cart

Loading...
Loading...

Cart

Loading...
Loading...

32605-726

Mid Panel Kit for Motive Double-Sided Vertical Cable Manager; 78''H x 15''W (1981 mm x 380 mm); Black

MSRP $291.91
Height74.8" (1900 mm)
TypeFor 15"W (380mm) Manager
ColorBlack
Width12.8" (325 mm)
Depth3.2" (81 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width12" (30 cm)
Ship Length/Depth193" (4902 mm)
Ship Height2.5" (6 cm)
Shipping Weight15 LB (6.8 kg)
Product Description

Mid Panel Kit for Motive® Double-Sided Vertical Cable Manager

Key Features and Benefits
  • Use for added protection and/or in thermal containment environment
  • Covers and divides the front and rear of the Motive Double-Sided Vertical Cable Manager
  • Includes series of grommet-sealed openings in 10”W, 12”W and 15”W (250 mm, 300 mm, and 380 mm) manager
  • Compatible with all other Motive Cable Manager accessories