Cart

Loading...
Loading...

Cart

Loading...
Loading...

32605-E04

Mid Panel Kit for Motive Double-Sided Vertical Cable Manager; 90''H x 6''W (2286 mm x 150 mm); Glacier White

MSRP $233.97
Height86.8" (2205 mm)
TypeFor 6"W (150mm) Manager
ColorGlacier White
Width3.8" (97 mm)
Depth3.2" (81 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width3" (8 cm)
Ship Length/Depth224" (5690 mm)
Ship Height2.5" (6 cm)
Shipping Weight9.5 LB (4.31 kg)
Product Description

Mid Panel Kit for Motive® Double-Sided Vertical Cable Manager

Key Features and Benefits
  • Use for added protection and/or in thermal containment environment
  • Covers and divides the front and rear of the Motive Double-Sided Vertical Cable Manager
  • Includes series of grommet-sealed openings in 10”W, 12”W and 15”W (250 mm, 300 mm, and 380 mm) manager
  • Compatible with all other Motive Cable Manager accessories