Cart

Loading...
Loading...

Cart

Loading...
Loading...

32605-E11

Mid Panel Kit for Motive Double-Sided Vertical Cable Manager; 96''H x 8''W (2438 mm x 200 mm)); Glacier White

MSRP $264.52
Height92.8" (2357 mm)
TypeFor 8" W (200mm) Manager
ColorGlacier White
Width5.8" (147 mm)
Depth3.2" (81 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width5" (13 cm)
Ship Length/Depth239" (6071 mm)
Ship Height2.5" (6 cm)
Shipping Weight12 LB (5.44 kg)
Product Description

Mid Panel Kit for Motive® Double-Sided Vertical Cable Manager

Key Features and Benefits
  • Use for added protection and/or in thermal containment environment
  • Covers and divides the front and rear of the Motive Double-Sided Vertical Cable Manager
  • Includes series of grommet-sealed openings in 10”W, 12”W and 15”W (250 mm, 300 mm, and 380 mm) manager
  • Compatible with all other Motive Cable Manager accessories