Cart
Loading...
Loading... 33493-704
Movable Mid-Section Kit; for 12"W (300 mm) Evolution Double-Sided Vertical Cable Manager; Black
MSRP $211.02
| Use With | 12"W (300 mm) Evolution Double-Sided Vertical Cable Manager |
| Color | Black |
| Height | 7.6" (193.04 mm) |
| Width | 11.5" (292 mm) |
| Depth | 0.8" (20 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 10" (25 cm) |
| Ship Length/Depth | 23" (584 mm) |
| Ship Height | 16" (41 cm) |
| Shipping Weight | 8 LB (3.63 kg) |





