Cart
Loading...
Loading... 16356-119
Equipment Tie-Down Bracket; 5.25"H (133.35 mm) x 19"W (482.6 mm) x 23"D (584.2 mm); Gray
MSRP $372.11
| Width | 19" (483 mm) |
| Color | Gray |
| Height | 5.25" (133.35 mm) |
| Depth | 23" (584 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 3" (8 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 27" (69 cm) |
| Shipping Weight | 4 LB (1.81 kg) |