Cart

Loading...
Loading...

Cart

Loading...
Loading...

42050-E19

Rack Base Dust Cover; For use with 19" Rack; 6"D (150 mm) Rack Channel; Glacier White

MSRP $97.04
Width19" (483 mm)
ColorGlacier White
Depth6" (152 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth69" (1753 mm)
Ship Height3" (8 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Improved appearance and prevents the accumulation of dust and debris at the rack base. Snaps securely in place over the base assembly.

Key Features and Benefits
  • For CPI Racks with 3" or 6"D (80 mm or 150 mm) channel
  • Made of lightweight aluminum
  • No mounting hardware necessary