Cart

Loading...
Loading...

Cart

Loading...
Loading...

31410-E00

Rack Panel Adapter (Pair); 1 RMU; 1.71"H (43.4 mm); 19"W (482.6 mm) to 23"W (584.2 mm); Threaded #12-24 Mounting Holes; Glacier White

MSRP $50.61
Width2.5" (64 mm)
Type
ColorGlacier White
Height1.7" (43 mm) 1U
Depth2.1" (53 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7" (18 cm)
Ship Length/Depth38" (965 mm)
Ship Height8" (20 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Rack Panel Adapters allow 19"W equipment to be mounted on 23"W racks. They feature threaded #12-24 mounting holes and are available in a variety of mounting heights.

Key Features and Benefits
  • Packaged in pairs
  • Universal 5/8" - 5/8" - 1/2" (15.9 mm - 15.9 mm - 12.7 mm)
  • Joggled so that installed panels fit flush