Cart

Loading...
Loading...

Cart

Loading...
Loading...

31440-E00

Rack Panel Adapter (Pair); 4 RMU; 6.96"H (176.8 mm); 19"W (482.6 mm) to 23"W (584.2 mm); Threaded #12-24 Mounting Holes; Glacier White

MSRP $100.66
Width2.5" (64 mm)
Type
ColorGlacier White
Height7" (177 mm) 4U
Depth2.1" (53 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7" (18 cm)
Ship Length/Depth38" (965 mm)
Ship Height8" (20 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Rack Panel Adapters allow 19"W equipment to be mounted on 23"W racks. They feature threaded #12-24 mounting holes and are available in a variety of mounting heights.

Key Features and Benefits
  • Packaged in pairs
  • Universal 5/8" - 5/8" - 1/2" (15.9 mm - 15.9 mm - 12.7 mm)
  • Joggled so that installed panels fit flush