Cart

Loading...
Loading...

Cart

Loading...
Loading...

32604-E19

Rear Panel Kit for Motive Single-Sided Vertical Cable Manager; 72''H x 12''W (1829 mm x 300 mm); Glacier White

MSRP $279.75
Height69.4" (1763 mm)
TypeFor 12"W (300mm) Manager
ColorGlacier White
Width11.7" (297 mm)
Depth1.2" (30 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10" (25 cm)
Ship Length/Depth178" (4521 mm)
Ship Height3.75" (10 cm)
Shipping Weight12 LB (5.44 kg)
Product Description

Rear Panel Kit for Motive® Single-Sided Vertical Cable Manager provides added protection and/or in thermal containment environment.

Key Features and Benefits
  • Encloses the rear of the Motive Single-Sided Vertical Cable Manager
  • Includes series of grommet-sealed openings in 10”W, 12”W and 15”W (250 mm, 300 mm, and 380 mm) manager
  • Compatible with all other Motive Cable Manager accessories