Cart

Loading...
Loading...

Cart

Loading...
Loading...

32604-E26

Rear Panel Kit for Motive Single-Sided Vertical Cable Manager; 78''H x 15''W (1981 mm x 380 mm); Glacier White

MSRP $321.06
Height75.4" (1915 mm)
TypeFor 15"W (380mm) Manager
ColorGlacier White
Width14.7" (373 mm)
Depth1.2" (30 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width13" (33 cm)
Ship Length/Depth193" (4902 mm)
Ship Height3.75" (10 cm)
Shipping Weight15 LB (6.8 kg)
Product Description

Rear Panel Kit for Motive® Single-Sided Vertical Cable Manager provides added protection and/or in thermal containment environment.

Key Features and Benefits
  • Encloses the rear of the Motive Single-Sided Vertical Cable Manager
  • Includes series of grommet-sealed openings in 10”W, 12”W and 15”W (250 mm, 300 mm, and 380 mm) manager
  • Compatible with all other Motive Cable Manager accessories