Cart
Loading...
Loading... 32602-E58
Side Panel Kit for Motive Vertical Cable Manager; 108''H (2743 mm); Two Pair; Glacier White
MSRP $834.67
| Height | 107.2" (2723 mm) |
| Type | 2 Pair |
| Color | Glacier White |
| Width | 1.2" (30 mm) |
| Depth | 7.4" (188 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16.5" (42 cm) |
| Ship Length/Depth | 274" (6960 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 38 LB (17.24 kg) |