Cart
Loading...
Loading... 15270-103
Adjustable Rail QuadraRack/ServerRack Side Panel; 96"H (2400 mm); 23.62"D (600 mm); Gray
MSRP $679.59
| Height | 96" (2438 mm) 58U |
| Color | Gray |
| Depth | 23.6" (600 mm) |
| Width | 23.6" (599 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 26" (66 cm) |
| Ship Length/Depth | 251" (6375 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 48 LB (21.77 kg) |