Cart
Loading...
Loading... 15270-701
Adjustable Rail QuadraRack/ServerRack Side Panel; 72"H (1800 mm); 23.62"D (600 mm); Black
MSRP $563.13
| Height | 72" (1829 mm) 38U |
| Color | Black |
| Depth | 23.6" (600 mm) |
| Width | 35.4" (899 mm) |
| BABA Compliant | Yes |
| Ship Width | 28" (71 cm) |
| Ship Length/Depth | 218" (5537 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 51 LB (23.13 kg) |