Cart
Loading...
Loading... 15270-704
Adjustable Rail QuadraRack/ServerRack Side Panel; 72"H (1800 mm); 35.43"D (900 mm); Black
MSRP $696.03
| Height | 72" (1829 mm) 38U |
| Color | Black |
| Depth | 35.4" (900 mm) |
| Width | 35.4" (899 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 39" (99 cm) |
| Ship Length/Depth | 218" (5537 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 63 LB (28.58 kg) |