Cart

Loading...
Loading...

Cart

Loading...
Loading...

12086-719

Tower CPU Adjustable Tie-Down Brackets; for 19" Rack with equipment up to 22"D (560 mm); Black

MSRP $330.63
Width19" (483 mm)
ColorBlack
Depth22" (559 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width12" (30 cm)
Ship Length/Depth69" (1753 mm)
Ship Height4" (10 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

Provide seismic protection for shelf-mounted equipment. These are ideal for strapping down desktop CPUs or other similarly shaped equipment from being bumped or moved as a result of seismic activity.

Key Features and Benefits
  • Adjustable padded brackets hold two towers each
  • Sold in pairs
  • 12086 brackets hold equipment up to 22”D (560 mm)
  • 12087 brackets hold equipment up to 27”D (690 mm)
  • Mounting hardware not included