Cart
Loading...
Loading... 33551-703
Two-Piece; Solid Side Panel Kit; Evolution Double-Sided Vertical Cable Manager; 7'H (2134 mm); Single Set; Black
MSRP $414.48
| Use With | Evolution Double-Sided Vertical Cable Manager |
| Height | 7' (2.1 m) |
| Color | Black |
| Width | 22.3" (566 mm) |
| Depth | 0.9" (23 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 27" (69 cm) |
| Ship Length/Depth | 117" (2972 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 30.2 LB (13.7 kg) |
