Cart
Loading...
Loading... 33551-E06
Two-Piece; Solid Side Panel Kit; Evolution Double-Sided Vertical Cable Manager; 9'H (2743 mm); Single Set; Glacier White
MSRP $520.51
| Use With | Evolution Double-Sided Vertical Cable Manager |
| Height | 9' (2.7 m) |
| Color | Glacier White |
| Width | 22.3" (566 mm) |
| Depth | 0.9" (23 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 27" (69 cm) |
| Ship Length/Depth | 147" (3734 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 38.2 LB (17.33 kg) |
