Cart
Loading...
Loading... 12664-702
Cabling Section Cover; 7'H (2.1 m) x 3.65"W (92.7 mm); Metal; Black
MSRP $195.60
| Width | 3.7" (93 mm) |
| Height | 7" (2.1 mm) |
| Material | |
| Color | Black |
| Depth | 2.2" (56 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 3" (8 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 85" (216 cm) |
| Shipping Weight | 4 LB (1.81 kg) |