Cart

Loading...
Loading...

Cart

Loading...
Loading...

32657-001

Cable Bundle Swivel Kit for Motive Vertical Cable Manager; Pack of 12

MSRP $46.82
TypePack of 12
Height1.4" (36 mm)
Width0.7" (18 mm)
Depth1.4" (36 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth15" (381 mm)
Ship Height1" (3 cm)
Shipping Weight0.5 LB (0.23 kg)
Product Description

Cable Bundle Swivel Kit can be used anywhere on the central track or Accessory Rod Assembly, as well as multiple points on the Rotating Management Finger.

Key Features and Benefits
  • Tool-less 1/4 turn installation
  • Swivel feature adds flexibility and enhances cable bundle support
  • Accommodates hook and loop fasteners up to ¾"W (19 mm)
  • Available in packs of 12 or 48
  • Finish: Black with blue adjustment point