Cart

Loading...
Loading...

Cart

Loading...
Loading...

32657-002

Cable Bundle Swivel Kit for Motive Vertical Cable Manager; Pack of 48

MSRP $136.82
TypePack of 48
Height1.4" (36 mm)
Width0.7" (18 mm)
Depth1.4" (36 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8.5" (22 cm)
Ship Length/Depth22" (559 mm)
Ship Height3" (8 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Cable Bundle Swivel Kit can be used anywhere on the central track or Accessory Rod Assembly, as well as multiple points on the Rotating Management Finger.

Key Features and Benefits
  • Tool-less 1/4 turn installation
  • Swivel feature adds flexibility and enhances cable bundle support
  • Accommodates hook and loop fasteners up to ¾"W (19 mm)
  • Available in packs of 12 or 48
  • Finish: Black with blue adjustment point