Representative image shown for the Cable Lashing Bar Kit for Velocity® Vertical Cable Manager
Representative image shown for the Cable Lashing Bar Kit for Velocity® Vertical Cable Manager
Cable Lashing Bar Kit for Velocity® Vertical Cable Manager
1 Option
Representative image shown for the Cable Lashing Bar Kit for Velocity® Vertical Cable Manager
Representative image shown for the Cable Lashing Bar Kit for Velocity® Vertical Cable Manager
Product Description
Provides tie points for cable inside Velocity Vertical Cable Managers. Attaches to the mid panel with included hardware. Use in 6"W (152 mm) or wider vertical cable managers; one kit per side.
Key Features and Benefits
- Quick and easy tool-less snap together design takes approximately 3 - 5 minutes to unpack, assemble and install
- Compact packaging is 25% - 57% smaller than comparable managers, easy to ship, requires less storage space, reduces waste and makes cartons easier to handle
- Larger cross-section on single-sided vertical managers provides up to 1/3 more cable management space
- Openings on the side of the manager align with each rack-mount unit
- T-shaped cable guides provide more space between fingers to organize cables by rack- mount unit
- Rounded edges on cable guides and openings protect cables as they enter and exit the manager
- Openings in the back of the manager allow easy front-to-rear cabling
- Snap-on covers secure and protect cables