Cart

Loading...
Loading...

Cart

Loading...
Loading...

11781-E01

Double-Sided Wide Vertical Cabling Section Extensions; One-Foot Extension; 6"W (150 mm) x 12.75"D (323.9 mm); Glacier White

MSRP $322.20
Width6" (152.4 mm)
Height1" (304.8 mm)
ColorGlacier White
Depth12.75" (323.85 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width21" (53 cm)
Ship Length/Depth69" (1753 mm)
Ship Height7" (18 cm)
Shipping Weight5 LB (2.27 kg)