Cart
Loading...
Loading... 11782-101
Double-Sided Wide Vertical Cabling Section Extensions; Two-Foot Extension; 6"W (150 mm) x 12.75"D (323.9 mm); Gray
MSRP $472.94
| Width | 6" (152.4 mm) |
| Height | 2" (609.6 mm) |
| Color | Gray |
| Depth | 12.75" (323.85 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 69" (1753 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 9 LB (4.08 kg) |