Cart

Loading...
Loading...

Cart

Loading...
Loading...

11782-102

Double-Sided Narrow Vertical Cabling Section Extensions; Two-Foot Extension; 3.65"W (92.7 mm) x 12.75"D (323.9 mm); Gray

MSRP $441.39
Width3.65" (92.71 mm)
Height2" (609.6 mm)
ColorGray
Depth12.75" (323.85 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width21" (53 cm)
Ship Length/Depth69" (1753 mm)
Ship Height7" (18 cm)
Shipping Weight9 LB (4.08 kg)